IESNA:LM-63-2002
[TEST]P1641633
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6C-727-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 246W 70CRI 2700K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (96) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.05A 245.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30871.4
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 245.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
6821.5 6389.1 5952.2 5598.6 5321.6 5132.5 5042.4 5022.1 5085.2 5258.6 5522.1 5884.7 6314.8 6751.7 7136.8 
7539.9 8073.7 8593.9 9256.0 9918.1 10364.0 10348.3 9535.3 7902.5 5965.7 4477.1 3538.0 2882.6 2321.9 1603.5 1081.0 
653.1 378.3 166.7 29.3 0.0 0.0 
6821.5 6411.6 5965.7 5612.2 5317.1 5137.0 5033.4 5015.4 5076.2 5242.8 5508.6 5864.4 6301.3 6738.2 7152.6 
7600.7 8100.7 8659.2 9319.1 9983.4 10440.6 10397.8 9609.6 7965.6 5889.2 4400.5 3495.2 2855.6 2281.3 1605.7 1090.0 
657.6 394.1 177.9 36.0 0.0 0.0 
6821.5 6398.1 5965.7 5603.1 5339.7 5150.5 5044.6 5013.1 5051.4 5204.5 5468.0 5823.9 6278.8 6756.2 7283.2 
7771.9 8319.1 9008.3 9710.9 10334.7 10776.2 10717.6 9931.6 8289.9 6042.3 4434.3 3592.1 2954.7 2436.7 1684.5 1112.5 
709.4 441.4 241.0 51.8 0.0 0.0 
6821.5 6483.7 6046.8 5711.2 5438.7 5254.1 5139.2 5080.7 5080.7 5168.5 5386.9 5706.7 6136.9 6688.6 7294.5 
7918.3 8593.9 9323.6 10116.3 10920.3 11478.8 11528.3 10945.1 9539.8 7136.8 4742.9 3803.7 3346.6 2952.5 2391.7 
1578.7 954.9 639.6 371.6 117.1 0.0 0.0 
6821.5 6488.2 6100.9 5781.1 5528.8 5350.9 5231.6 5150.5 5109.9 5130.2 5247.3 5479.3 5832.9 6314.8 6927.4 
7612.0 8402.5 9260.5 10231.2 11323.4 12424.7 13217.4 13303.0 12544.0 10728.9 7274.2 4240.6 3438.9 3197.9 3087.6 
2844.4 1961.6 1324.2 772.5 283.8 0.0 0.0 
6821.5 6596.3 6245.0 5941.0 5720.3 5540.1 5398.2 5305.9 5240.6 5209.0 5233.8 5326.1 5522.1 5846.4 6285.5 
6866.6 7663.8 8562.4 9578.1 10848.2 12433.7 14255.6 15982.9 16868.0 16890.5 15525.8 11823.4 6353.1 3844.3 3319.5 
3220.5 3006.5 2258.8 1921.0 1013.4 6.8 0.0 
6821.5 6657.1 6384.6 6118.9 5918.4 5745.0 5609.9 5508.6 5436.5 5391.5 5382.4 5416.2 5492.8 5659.4 5922.9 
6314.8 6871.1 7571.5 8467.8 9634.4 11017.1 12868.3 15588.8 19043.5 22092.8 23831.4 23844.9 21381.1 15316.3 8663.7 
4616.7 3128.1 2421.0 1889.5 1466.1 220.7 0.0 
6821.5 6708.9 6533.3 6346.3 6177.4 6026.5 5900.4 5803.6 5733.8 5682.0 5659.4 5657.2 5675.2 5724.8 5839.6 
6055.8 6409.4 6938.6 7690.8 8684.0 9985.7 11643.2 13598.0 16088.8 19466.9 24088.1 29085.5 31418.6 30229.5 
25171.4 19057.0 13814.2 8470.0 3346.6 1477.4 396.4 0.0 
6821.5 6713.4 6544.5 6368.9 6211.2 6062.6 5936.5 5841.9 5776.6 5724.8 5702.2 5697.7 5706.7 5747.3 5844.1 
6051.3 6377.9 6882.3 7634.5 8591.6 9868.6 11548.6 13429.1 15856.8 19079.5 23448.5 28682.4 31576.3 30484.0 
25723.1 19446.6 14120.5 8816.9 3297.0 1389.5 394.1 0.0 
6821.5 6781.0 6706.7 6630.1 6542.3 6440.9 6350.8 6292.3 6254.0 6229.2 6211.2 6190.9 6179.7 6177.4 6222.5 
6337.3 6571.5 6985.9 7609.7 8494.8 9715.4 11215.3 12832.3 14593.4 16476.1 18602.1 21065.9 23763.8 25371.8 23914.7 
19766.4 13030.5 5792.3 1614.7 612.6 173.4 0.0 
6821.5 6826.0 6830.5 6846.3 6864.3 6855.3 6857.6 6871.1 6898.1 6925.1 6936.4 6925.1 6902.6 6882.3 6891.3 
6947.6 7098.5 7409.3 7979.1 8839.4 10051.0 11508.1 13154.3 14965.0 16786.9 18541.3 20340.7 22009.5 21538.8 18935.4 
15651.9 9701.9 3083.1 1069.7 443.7 153.1 0.0 
6821.5 6855.3 6880.1 6913.9 6945.4 6943.1 6938.6 6934.1 6934.1 6913.9 6866.6 6792.2 6713.4 6621.1 6542.3 
6513.0 6560.3 6744.9 7082.8 7686.3 8731.3 10048.7 11640.9 13444.9 15280.3 17183.3 18926.4 20406.0 19370.0 16564.0 
13417.8 7938.5 2533.6 966.1 427.9 150.9 0.0 
6821.5 6794.5 6823.8 6855.3 6871.1 6846.3 6805.8 6754.0 6695.4 6623.3 6504.0 6366.6 6213.5 6058.1 5920.7 
5812.6 5767.5 5801.3 5932.0 6274.3 6891.3 7961.1 9386.6 11046.4 12800.8 14733.0 16573.0 17588.7 16039.2 13580.0 
10769.4 6222.5 2162.0 835.5 400.9 150.9 0.0 
6821.5 6848.5 6850.8 6823.8 6763.0 6632.3 6465.7 6278.8 6078.3 5855.4 5596.4 5305.9 4999.6 4670.8 4333.0 
3983.9 3634.8 3279.0 2909.7 2544.8 2216.0 2006.6 2006.6 2353.4 3211.5 4342.0 5330.6 4637.0 2630.4 1758.9 1344.5 
990.9 628.3 333.3 184.7 78.8 0.0 
6821.5 6855.3 6799.0 6695.4 6513.0 6263.0 5972.5 5641.4 5260.8 4846.5 4387.0 3848.8 3249.7 2625.9 1966.1 1481.9 
1220.6 1103.5 1045.0 1008.9 984.2 966.1 952.6 941.4 925.6 934.6 1004.4 1146.3 1234.1 1090.0 894.1 707.1 486.4 247.7 132.9 38.3 
0.0 
6821.5 6844.0 6717.9 6506.2 6211.2 5846.4 5420.7 4902.8 4306.0 3641.6 2851.1 2098.9 1520.1 1238.6 1110.3 1047.2 1002.2 
970.6 943.6 916.6 896.3 871.6 840.0 815.2 792.7 777.0 779.2 826.5 891.8 813.0 632.8 445.9 295.0 195.9 105.8 22.5 0.0 
6821.5 6835.0 6634.6 6323.8 5920.7 5425.2 4837.4 4107.8 3234.0 2378.2 1731.8 1391.8 1211.6 1110.3 1054.0 1013.4 970.6 
934.6 898.6 869.3 846.8 822.0 792.7 758.9 716.2 675.6 639.6 596.8 551.8 493.2 400.9 313.0 241.0 164.4 81.1 11.3 0.0 
6821.5 6767.5 6490.5 6091.8 5582.9 4974.8 4224.9 3299.3 2421.0 1785.9 1457.1 1281.4 1168.8 1096.8 1040.5 990.9 945.9 
898.6 855.8 824.3 801.7 777.0 740.9 702.6 659.9 614.8 563.0 511.2 452.7 398.6 342.3 283.8 218.5 146.4 72.1 6.8 0.0 
6821.5 6708.9 6391.4 5898.2 5308.1 4560.4 3684.4 2713.7 1995.3 1641.8 1430.1 1279.2 1168.8 1090.0 1024.7 968.4 916.6 
871.6 835.5 804.0 774.7 740.9 704.9 666.6 626.1 576.5 529.2 477.4 430.1 380.6 328.8 272.5 209.4 137.4 67.6 2.3 0.0 
6821.5 6702.2 6346.3 5819.3 5121.2 4312.7 3317.3 2407.5 1918.8 1682.3 1504.4 1337.7 1198.1 1094.5 1017.9 952.6 903.1 
867.0 835.5 801.7 768.0 727.4 684.6 644.1 596.8 551.8 509.0 459.4 412.1 367.1 315.3 259.0 195.9 128.4 56.3 0.0 0.0 
6821.5 6639.1 6265.3 5704.5 4983.8 4098.8 3107.9 2279.1 1925.5 1745.4 1583.2 1396.3 1234.1 1108.0 1008.9 948.1 903.1 
871.6 840.0 806.2 765.7 720.7 675.6 630.6 581.0 536.0 488.7 445.9 403.1 355.8 304.0 250.0 184.7 117.1 47.3 0.0 0.0 
6821.5 6639.1 6265.3 5700.0 4983.8 4085.3 3089.8 2283.6 1932.3 1754.4 1605.7 1416.6 1229.6 1108.0 1013.4 945.9 903.1 
873.8 840.0 806.2 765.7 720.7 675.6 630.6 578.8 533.7 486.4 443.7 400.9 353.6 301.8 247.7 182.4 114.9 45.0 0.0 0.0 
